IESNA:LM-63-2002
[TEST]P1203719
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-727-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]18835
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1900.1 1974.5 2112.4 2268.2 2404.1 2524.2 2619.4 2681.9 2705.8 2729.6
2825.8 2909.2 3031.2 3290.2 3661.3 4102.8 4546.3 4976.9 5357.9 5667.5
6010.8 6326.3 6650.8 6955.4 7227.3 7318.6 7163.8 6783.7 5782.6 3725.8
1359.3 495.1 260 143.9 77.4 22.8 0
1900.1 1987.4 2129.3 2283.1 2424 2538.1 2637.3 2696.8 2721.6 2744.5
2829.8 2908.2 3020.3 3255.4 3615.6 4046.2 4474.9 4917.4 5304.4 5655.6
5978.1 6344.2 6651.8 6957.4 7241.2 7369.2 7279.9 6933.6 6006.8 4027.4
1543.9 541.7 285.8 155.8 82.4 27.8 0
1900.1 1975.5 2109.4 2260.3 2393.2 2508.3 2597.6 2656.2 2679 2688.9
2755.4 2844.7 2944.9 3133.4 3452.9 3856.7 4318.1 4783.5 5206.1 5551.4
5866.9 6220.2 6617.1 7009 7382.1 7682.7 7886.1 7874.2 7180.6 5287.5
2456.7 801.7 410.8 230.2 108.2 35.7 0
1900.1 1964.6 2087.6 2227.5 2348.6 2453.7 2539.1 2590.7 2612.5 2619.4
2655.2 2750.4 2846.7 2958.8 3171.1 3478.7 3853.7 4274.4 4723.9 5182.3
5633.8 6104.1 6601.2 7148.9 7709.5 8148 8510.2 8890.2 9032.1 7864.3
4936.3 1897.1 736.2 399.9 218.3 69.5 0
1900.1 1959.6 2067.8 2192.8 2304.9 2403.1 2485.5 2539.1 2564.9 2577.8
2595.6 2658.1 2762.3 2848.6 2955.8 3140.3 3412.2 3747.6 4140.5 4603.9
5148.6 5763.8 6408.7 7156.8 7814.7 8464.6 9133.3 9944.9 10876.6 11084
9304 5722.1 2451.8 1104.3 539.8 211.3 0
1900.1 1946.7 2036 2140.2 2245.4 2343.6 2426.9 2490.5 2527.2 2554
2574.8 2614.5 2694.8 2797 2882.4 2981.6 3147.3 3389.4 3718.8 4093.9
4523.5 5002.7 5532.6 6143.8 6844.3 7703.5 8724.5 9952.9 11632.7 13213.3
13132.9 10537.3 6257.9 2676 927.7 208.4 0
1900.1 1945.7 2032 2139.2 2238.4 2334.7 2419 2484.5 2524.2 2553
2573.8 2613.5 2688.9 2789.1 2878.4 2975.6 3128.4 3347.7 3678.1 4023.4
4465.9 4901.5 5421.4 6017.8 6725.2 7586.4 8608.4 9844.7 11528.5 13207.3
13171.6 10617.7 6383.9 2751.4 948.6 213.3 0
1900.1 1937.8 2009.2 2097.5 2190.8 2282.1 2371.4 2444.8 2495.4 2534.1
2572.8 2623.4 2680 2733.5 2808 2912.1 3032.2 3183 3409.2 3723.8
4109.7 4565.2 5112.9 5785.6 6580.3 7500.1 8514.2 9623.5 10959 12164.5
11958.1 9560 5681.4 2244.4 670.7 133 0
1900.1 1932.8 1983.4 2056.9 2139.2 2224.5 2313.8 2394.2 2460.7 2520.2
2578.8 2642.3 2694.8 2739.5 2796.1 2863.5 2976.6 3141.3 3396.3 3758.5
4239.7 4846 5559.4 6352.1 7171.7 8032.9 8927.9 9887.4 10844.9 11147.5
10176.1 7243.1 3404.3 1197.6 477.3 188.5 0
1900.1 1918.9 1953.7 2006.3 2073.7 2150.1 2235.5 2314.8 2388.3 2460.7
2532.1 2603.6 2664.1 2720.6 2779.2 2845.7 2946.9 3113.6 3396.3 3812.1
4386.6 5089.1 5861 6659.7 7481.3 8320.7 9198.8 9991.6 10340.8 9662.2
7463.4 3745.6 1128.1 478.2 280.8 141.9 0
1900.1 1915 1936.8 1977.5 2030.1 2094.6 2164 2238.4 2310.9 2385.3
2465.6 2549 2632.3 2704.8 2785.1 2879.4 3018.3 3242.5 3582.9 4066.1
4764.6 5583.2 6537.7 7522 8556.8 9422 10132.5 10363.6 9712.8 7789.9
4852.9 1922.9 576.5 238.1 115.1 37.7 0
1900.1 1909 1926.9 1961.6 2013.2 2065.8 2134.2 2204.7 2275.1 2344.6
2426 2514.3 2602.6 2682.9 2777.2 2882.4 3038.2 3250.5 3567 4023.4
4650.5 5448.2 6364 7298.7 8159.9 8821.8 9153.2 8949.7 8057.7 6129.9
3505.5 1336.5 463.4 189.5 82.4 16.9 0
1900.1 1906 1917 1953.7 1998.3 2052.9 2111.4 2174.9 2242.4 2306.9
2380.3 2463.7 2543 2623.4 2709.7 2811.9 2936.9 3110.6 3337.8 3643.4
4082 4678.3 5391.7 6114 6719.3 7060.6 7005 6526.8 5661.6 4221.9
2317.8 891 348.3 173.6 110.1 41.7 0
1900.1 1895.1 1907 1936.8 1978.5 2030.1 2086.6 2142.2 2195.8 2242.4
2294 2341.6 2385.3 2420 2434.9 2432.9 2409.1 2365.4 2310.9 2259.3
2211.6 2191.8 2191.8 2152.1 1991.4 1681.8 1285.9 932.7 694.5 538.8
432.6 357.2 295.7 234.2 154.8 65.5 0
1900.1 1890.2 1901.1 1935.8 1981.4 2032 2086.6 2140.2 2191.8 2224.5
2240.4 2235.5 2215.6 2172 2102.5 2011.2 1901.1 1780 1651 1504.2
1361.3 1223.4 1091.4 969.4 858.3 770 691.6 634 579.5 521.9
451.5 382 303.6 224.2 135.9 61.5 0
1900.1 1884.2 1903.1 1938.8 1987.4 2042 2104.5 2162 2196.8 2210.6
2193.8 2151.1 2097.5 2029.1 1954.7 1867.3 1759.2 1637.1 1505.2 1366.3
1229.3 1101.4 989.2 894 809.6 740.2 681.6 647.9 605.2 549.7
480.2 386 298.7 212.3 123 63.5 0
1900.1 1883.2 1904.1 1947.7 2000.3 2064.8 2129.3 2173.9 2194.8 2191.8
2168 2133.3 2072.7 1990.4 1895.1 1798.9 1696.7 1578.6 1447.6 1313.7
1189.7 1086.5 994.2 914.8 842.4 777.9 740.2 705.5 706.5 711.4
664.8 580.4 515.9 400.9 277.8 185.5 0
1900.1 1888.2 1914 1960.6 2027.1 2090.6 2141.2 2180.9 2193.8 2190.8
2171 2128.3 2056.9 1969.5 1867.3 1760.2 1627.2 1484.3 1345.4 1221.4
1116.2 1027.9 953.5 889 825.5 769 721.3 777.9 887 935.7
910.9 871.2 835.4 674.7 540.8 384 0
1900.1 1889.2 1920.9 1976.5 2040 2106.5 2154.1 2182.9 2191.8 2189.8
2172 2131.3 2063.8 1978.5 1854.4 1711.6 1544.9 1388.1 1237.3 1121.2
1014 932.7 865.2 811.6 759 689.6 718.4 789.8 826.5 809.6
766 763 663.8 542.7 459.4 326.4 0
1900.1 1890.2 1925.9 1985.4 2054.9 2116.4 2160 2184.8 2194.8 2191.8
2173.9 2138.2 2085.6 2000.3 1865.4 1688.7 1493.3 1306.7 1145 1012.1
903.9 828.5 774.9 730.3 659.8 646.9 684.6 727.3 713.4 673.7
643 612.2 501.1 409.8 346.3 245.1 0
1900.1 1891.2 1929.9 1992.4 2067.8 2126.3 2171 2196.8 2209.7 2206.7
2185.8 2157.1 2104.5 2007.2 1858.4 1664.9 1446.6 1229.3 1045.8 915.8
826.5 763 716.4 669.7 609.2 626.1 660.8 680.7 658.8 728.3
668.8 597.3 448.5 362.2 298.7 183.6 0
1900.1 1895.1 1931.8 1994.3 2064.8 2130.3 2174.9 2200.7 2215.6 2216.6
2201.7 2175.9 2125.3 2032 1880.2 1679.8 1449.6 1222.4 1033.9 904.9
821.6 758 710.4 659.8 601.3 619.1 652.9 672.7 649.9 722.3
668.8 544.7 433.6 358.2 297.7 143.9 0
